Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH8502 is a micropower linear Hall-effect sensor with an 8-bit output resolution. The output voltage is ratiometric to the supply voltage and proportional to the magnetic flux density, perpendicular to the part marking surface. The output null voltage is at half the supply voltage.
The AH8502 has a typical sensitivity of 2.1mV/G and 3.55mV/G at 1.8V and 3V. The typical null voltage offset is less than 1% of VDD. The device has typical input referred rms noise of 0.36G and 0.24G at 1.8V and 3.0V.
Designed for battery-powered consumer equipment, office equipment, home appliances, and industrial applications, the AH8502 can operate over the supply range of 1.6V to 3.6V. The device has a CNTRL pin to select operating modes and sampling rate, minimizing power consumption. The device operates in default micropower mode with a sampling rate of 24Hz typical and consumes only 13µA typical at 1.8V. In turbo mode with continuous 6.25kHz sample rate, the current consumption is 1mA typical. In external-drive mode, the CNTRL can be used to change the sampling frequency up to 7.14KHz with a current consumption of 1.16mA typical at 1.8V.
To minimize PCB space, the AH8502 is available in the small and low-profile U-DFN2020-6 (Type C) package.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Output Type | Voltage Output |
Operating Voltage (V) | 1.6 to 3.6 V |
Average Supply Current (µA) | 13µA |
Typical Sensitivity (mV/Gauss) | 2.1 mV/Gauss |
Output Voltage Span (V) | 1.6 to 3.6 V |
Linearity of Span | - |
Null Output Voltage | VCC/2 |
Magnetic Flux Density Range Gauss (Min) | 370 |
Magnetic Flux Density Range Gauss (Typ) | 430 Typ |
Operating Ambient Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |