Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH9251 is a medium sensitivity micropower Omnipolar hall-effect switch ICs, specifically designed for portable and battery powered consumer equipment, to home appliances and industrial applications.
Based on High/Medium sensitivity hall effect plates and chopper stabilized architecture, the AH9251 provides a reliable solution over the whole operating range.
The high and Medium sensitivity hall effect switches have been optimized to operate over the supply range of 2.5V to 5.5V and use a micropower sleep function to give an average supply current of only 8uA.
AH9251 has push pull output for flexibility.They are small low profile industry standard SC59 and TO92S packages.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Pull-Up Resistor |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Operating Voltage (V) | 2.5 to 5.5 |
Average Supply Current (mA) | 0.008 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 80 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 30 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 50 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 70 |
Operating Ambient Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2695 | 2024-10-11 | 2025-01-10 | Additional Wafer Source (JKFAB), AT Site (JCET), BOM and POD |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |