Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH9479/80/81 is a single chip solution for driving single coil brushless DC motors. It combines a motor driver with a high sensitivity Hall sensor, which simplifies the PCB design and makes the fabrication of small-size motors possible. The AH9480 has an open-drain tachometer output FG that follows the Hall sensor latching output. The AH9481 has an open-drain rotation detection output RD that is active low when the motor is spinning and goes high when blocked. When there is no motion about 0.4 second, the IC will automatically detect the locked rotor conditions, and enter protection mode, shutting off the motor driver for 4 seconds. Then, the IC will turn on the motor driver for 0.4 second to detect whether there is rotation condition, if fails, the IC will shut off motor driver for four seconds again. This sequence will be repeated until rotation condition is detected, and the IC enters normal operation. This feature can effectively prevent the IC from overheating and damage due to long-time locked rotor condition. “Soft-switch” is used to reduce the vibration and acoustic noise. Thermal-shutdown protection ensures that the motor driver operates under specified temperature ranges.
Average OutputDrive Current (mA) | 300 |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | - |
Operating Point Bop Gauss (Max) | 50 |
Operating Point Bop Gauss (Min) | - |
Operating Point Bop Gauss (Typ) | 20 |
Operating Voltage (V) | 2.5 to 16 |
Peak Output Current (mA) | 500 |
Release Point Brp Gauss (Max) | - |
Release Point Brp Gauss (Min) | -50 |
Release Point Brp Gauss (Typ) | -20 |
Soft-Switch | Yes |
Speed Control | VDD |
SupplyCurrent (mA) | 4.3 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 3.3 @ 12V |