Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8EP-package-image.png
Back to Inactve Datasheet Archive

AL1673 (NRND)

NRND = Not Recommended for New Design

UNIVERSAL FLYBACK AND BUCK-BOOST SINGLE STAGE DIMMABLE LED DRIVER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL1673 is a high performance single stage Flyback/Buck-Boost converter, targeting dimmable LED lighting application. It is operating at BCM mode which results in good EMI and efficiency.

The AL1673 can support multiple dimming modes. When a 0.3~2.4V DC signal is applied on APWM pin, the device will operate in analog dimming mode. When a digital signal is applied on APWM pin, the device works at PWM dimming mode.

The AL1673 features low start-up current and low operation current. It integrates multiple protections including over voltage, short circuit, over current and over temperature protection. It also integrates 600V/2A high voltage MOSFET.

The AL1673 is available in SO-8EP package.

Feature(s)

  • Valley Switching for Low Switching Loss
  • Low Start-Up Current 
  • High PF and Low THD
  • High Efficiency
  • Tight LED Current Variation Range
  • Tight Output Open Voltage Variation Range
  • Integrates 600V/2A MOSFET 
  • Support Both PWM Dimming and Analog Dimming 
  • PWM Dimming Range: 3% to 100% at 1kHz PWM Frequency
  • Analog Dimming and PWM-to-DC Dimming Range: 18% to 100%
  • Internal Protections
    • Under Voltage Lock Out (UVLO)
    • Output Over Voltage Protection (OVP)
    • Output Short Protection (OSP)
    • Over Current Protection (OCP)
    • Thermal Fold-back Protection (TFP)
    • Over Temperature Protection (OTP)
  • Low System Cost
  • Package: SO-8EP

Application(s)

  • General LED Lighting Driver with Dimming Function
  • General Purpose Constant Current Source
  • Smart LED Lighting

Product Specifications

Product Parameters

Accuracy (%) 3
Dimming PWM, Analog
Efficiency (%) 85
Frequency (kHz) 200
LED Current (mA) 100
Maximum DC VDD (VDC) 30
Maximum Input AC Voltage (VAC) 265
Minimum Input AC Voltage (VAC) 85
SupplyCurrent (mA) N/A
Temperature Range (°C) -40 to 150

Related Content

Packages

Technical Documents

Calculators

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2519 2021-05-20 2021-11-20 Device End of Life (EOL)