Diodes Incorporated
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-7.png
Back to Inactve Datasheet Archive

AL17150-10B (Not Recommended for new design)

NRND = Not Recommended for New Design

HIGH VOLTAGE STEP-DOWN SWITCHER UP TO 300mA OUTPUT CURRENT

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL17150-10B is a universal high voltage input step-down regulator product family, which provides accurate Constant Voltage (CV) and outstanding dynamic performance without requiring an optocoupler over line and load regulation. Typical applications are offline low power applications including connected LED lighting power supply for micro-controllers and other IoT applications.

The AL17150-10B integrates a 500V/1A MOSFET that can make it use fewer external components and create a low Bill Of Material (BOM) cost solution. The AL17150-10B can provide up to 300mA output current and lower than 50mW standby power, which is very suitable for IoT connected lighting devices.

The AL17150-10B achieves excellent regulation and high power efficiency. The characteristics of max peak current and driving
frequency vary as the load change, which can get excellent efficiency performance at light load and improve the overall average efficiency. The AL17150-10B has rich protection features to enhance the system safety and reliability. It has Over Temperature Protection, VCC Under Voltage Lock function, Output Short Protection, Over Load Protection and Open Loop Protection.

The AL17150-10B is available in SO-7 package.

Feature(s)

  • Universal 85 to 265 VAC Input Range
  • Internal MOSFET: 500V/1A
  • Tight VFB tolerance ±4%
  • Maximum 300mA Rated Output Current
  • No Load Power Consumption: < 50mW with External Bias
  • Frequency Modulation to Suppress EMI
  • Under Voltage Lock Out (UVLO)
  • Output Short Protection
  • Over Load Protection;
  • Thermal Shutdown (TSD)
  • Fewer Components
  • Low Audible Noise Solution\
  • SO-7 Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • IoT Connected Lighting Applications
  • Home Appliance Applications
  • Industrial Controls
  • Standby and Auxiliary

Product Specifications

Product Parameters

Accuracy (%) 4
Dimming N/A
Efficiency (%) 60%
Frequency (kHz) N/A
LED Current (mA) N/A
Maximum DC VDD (VDC) 8.8
Maximum Input AC Voltage (VAC) 265
Minimum Input AC Voltage (VAC) 85
SupplyCurrent (mA) 0.35
Temperature Range (°C) -40 to 125

Related Content

Packages

Applications

Technical Documents

SPICE Model

Calculators

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

RoHS CofC