NRND = Not Recommended for New Design
Dual-Channel Dimmable Linear LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The a AL1782, a dual-channel dimmable Linear LED driver with PWM dimming control, is targeted for 2-Channel tunable Smart Connected Lighting (SCL) applications. It serves as the LED driving element along with AC-DC Power Conversion Block and Intelligent wireless MCU as an emerging connected lighting applications.
Accuracy (%) | 4 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Channel Max. Output Current (mA) | 750 |
Compliance (Only Automotive supports PPAP) | Standard |
Dimming | PWM |
LED Current (A) | 750 |
LED Current Sense Voltage (mV) | N/A |
Maximum Supply Voltage (V) | 30 |
Maximum VOUT (V) | N/A |
Minimum Supply Voltage (V) | 6.5 |
Number of Channels | 2 |
Output Current (mA) | 750 |
AEC Qualified | No |
Temperature Range (°C) | -40 to 105 |
Topology | Linear LED Driver |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2610 | 2023-03-30 | 2023-09-30 | Device End of Life (EOL) |