PWM Boost Controller for LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | Boost LED Driver-Controller |
MinimumInput Voltage (V) | 4 V |
MaximumInput Voltage (V) | 18 V |
Maximum Output Voltage (V) | External MOSFET V |
Number of Regulated Output Channels | 1 |
Maximum Output Current per Channel | External MOSFET mA |
Typical Overcurrent Protection Current | 330/RCS mA |
Switching Frequency (MHz) | 0.14 MHz |
Efficiency (%) | 93 % |
Quiescent Current (µA) | 5 mA |
Standby Quiescent Current (µA) | 0.1 µA |
SW RDS(ON) | External MOSFET Ω |
Dimming | PWM and External DC |
OVP | Yes |
Soft Start | Yes |
VFB | 200 V |
OperatingTemperatureRange (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |