60V LINEAR DIMMABLE LED CONTROLLER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL5814 is an 8-terminal adjustable linear LED driver-controller offering excellent temperature stability and output current capability. It works with a wide input voltage range from 4.5V to 60V. With an external LED driving power device, its internal power dissipation is minimized compared with traditional linear LED drivers. This makes it ideal for medium to high current LED circuits.
The AL5814 has internal output drive capability up to 15mA, which enables it to drive external Bipolar transistors or MOSFETs. It also provides the capability to drive longer LED chains with low drop-out voltage and multiple LED channels.
VSET pin is used to directly set output current feedback level. Using a resistor divider between REF pin and VSET pin, the output current can be set. Additionally, the use of an NTC resistor allows the creation of an accurate and configurable thermal fold-back behavior.
The AL5814 provides an LED-open detection feature through its VFAULT pin. If VFAULT is brought lower than 2.5V (by any one of the multiple LED channels going open) the AL5814’s output will go low turning off the external transistors. The device will recover when the open condition is removed. This ability of VFAULT to turn off the external transistors also allows PWM dimming of the LED current by adding PWM control signal on VFAULT pin.
The AL5814 uses application of power to enable the LED strings. If a separate enable pin is needed the AL5817 should be used.
The AL5814 is available in the thermally enhanced MSOP-8EP package.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topology | Linear Controller |
Minimum Supply Voltage (V) | 4.5 V |
Maximum Supply Voltage (V) | 60 V |
Maximum VOUT (V) | 60 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | ADJ (400) mV |
Output Current (mA) | 15 mA |
Channel Max. Output Current (mA) | EXT BJT mA |
Accuracy (%) | 4 % |
Dimming | Analog and PWM |
Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |