NRND = Not Recommended for New Design
HIGH EFFICIENCY 30V 1.6A AUTOMOTIVE GRADE BUCK LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC-Q100 Grade | 1 |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Dimming | Yes |
Dimming (Analog) | Yes |
Dimming (PWM) | Yes |
Efficiency (%) | 97 |
LED Current Accuracy (%) | 5 |
MaximumInput Voltage (V) | 30 |
Maximum LED Current (A) | 1.5 |
Maximum Output Voltage (V) | 30 |
MinimumInput Voltage (V) | 6 |
OperatingTemperatureRange (°C) | -40 to 125 |
Compliance (Only Automotive supports PPAP) | Yes |
Preset LED Current (A) | N/A |
AEC Qualified | Yes |
Sense/Feedback Voltage (mV) | 100 |
Switching Frequency Maximum (kHz) | 1000 |
Topologies (Boost) | No |
Topologies (Buck-Boost) | No |
Topologies (Buck) | Yes |
Topology | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2521 | 2021-05-27 | 2021-08-27 | Qualified Additional Bill of Materials (BOM) - Automotive |