Boost/Buck/Inverting DC-DC Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8811 is a monolithic control circuit containing the primary functions required for DC-to-DC converters. These devices consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high current output switch. This series is specifically designed for incorporating in Step-up, Step-Down and Voltage-Inverting applications with a minimum number of external components.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | Yes |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 3 |
Maximum Input Voltage (V) | 20 |
Maximum Output Voltage (V) | Ext MOSFET |
Maximum LED Current (A) | Ext MOSFET |
LED Current Accuracy (%) | 2 |
Switching Frequency Maximum (kHz) | 100 |
Dimming (PWM) | No |
Dimming (Analog) | No |
Efficiency (%) | 90 |
Operating Temperature Range (°C) | -40 to 105 |
Sense Voltage (mV) | 400 |
AEC-Q100 Grade | No |