NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) | - |
---|---|
Frequency Generator (FG) and Rotation Detect | FG and RD |
Hall Bias Voltage (V) | 1.25 |
Lock Detect, Shut-Down and Auto Start | Yes |
Minimum Speed Setting | Yes |
Operating Ambient Temperature (°C) | -30 to 90 |
Operating Voltage (V) | 3.5 to 16 |
Other Protection Features | Over Current Limit Thermal Shutdown |
Peak Output Current (mA) | 1000 |
Reference Voltage Output (V) | - |
Speed Control | PWM or VDD and Slope Adjust |
Speed Control Slope Adjust | Yes |
SupplyCurrent (mA) | 8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |