Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) | - |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Hall Bias Voltage (V) | 1.3 |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -40 to 105 |
Operating Voltage (V) | - |
Other Protection Features | Thermal Shutdown |
Peak Output Current (mA) | 1000 |
Reference Voltage Output (V) | - |
Speed Control | PWM or VDD |
Speed Control Slope Adjust | - |
SupplyCurrent (mA) | 2 |