Dual 1A Low Dropout Positive Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AP1121 is a low dropout positive regulator to provide 1A output current capability. The product is specifically designed to provide well-regulated supply for low voltage IC applications such as high-speed bus termination and low current 3.3V/2.5V or 3.3V/1.8V logic supply. AP1121 is a guaranteed to have <1.3V dropout at full load current making it ideal to provide well regulated outputs dual channels with up to 18V input supply.
Accuracy 25C | 2% |
---|---|
Automotive Compliant and PPAP capable | no |
Channels | 2 |
Compliance (Only Automotive supports PPAP) | Standard |
Features | High current |
Fixed Vout (V) | 1.8, 3.3 |
Fixed Vout(V) | 3.3, 1.8 |
Fixed Vout(V) | 3.3,1.8 |
IOUT | 1 |
Iout (A) | 1 |
IQ (mA) | - |
Iq (max) (µA) | 10000 |
Iq (max) (µA) | 10000 |
Iq (max) (µA) | 1000 |
Iq (typ) (µA) | 5000 |
Iq (typ) (µA) | 5000 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Output Discharge | no |
Output options | Fixed |
PSRR | 60 @ 120Hz |
VCTL Function | no |
VDROPOUT (Max) | 1.4 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.4 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 1.4 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 1.4 |
VIN (Max) | 18 |
Vin (Max) (V) | 18 |
VIN (Min) | 4 |
Vin (Min) (V) | 4 |
VOUT | 1.8, 3.3 |
Vout (max) | 3.3 |
Vout (min) | 1.8 |