150kHz, 2A PWM BUCK DC-DC CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP1509 series are monolithic IC designed for a step-down DC/DC converter, and own the ability of driving a 2A load without additional transistor. It saves board space. The external shutdown function can be control°C by logic level and then come into standby mode. The internal compensation makes feedback control having good line and load regulation without external design. Regarding protected function, thermal shutdown is to prevent over temperature operating from damage, and current limit is against over current operating of the output switch. If current limit function occurs and VFB is down below 0.5V, the switching frequency will be reduced. The AP1509 series operates at a switching frequency of 150KHz thus allow smaller sized filter components than what would be needed with lower frequency switching regulators. Other features include a guaranteed +4% tolerance on output voltage under specified input voltage and output load conditions, and +15% on the oscillator frequency. The output version included fixed 3.3V, 5V, 12V, and an adjustable type. The chips are available in a standard 8-lead SO-8 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.5 |
Maximum Input Voltage (V) | 22 |
Output Current (A) | 2 |
Minimum Output Voltage (V) | 1.23 |
Maximum Output Voltage (V) | 18 |
Quiescent Current Typ (µA) | 5000 |
Shutdown Current Typ (µA) | 70 |
Frequency Typ (kHz) | 150 |
HS RDS(ON) (mΩ) | N/A |
LS RDS(ON) (mΩ) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2427 | 2019-10-15 | 2020-04-15 | Device End of Life (EOL) |