Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP1635 series are multi-functional step-down DC/DC converters with built-in speed, low ON resistance drivers. It is capable to deliver more than 1.2A output current with external coil, diode and capacitor. Output voltage is set-up by the external resistors. (±2.5% accuracy). The 700KHz AP1635 that can work out with small value external components comes out more compact board. The device switches to and works under PFM mode with light loads. It keeps at high efficiency for both light loads and large output current. AP1635 can be soft-start with a proper capacitor connected between CE/SS pin and ground. The stand-by current is less than 6uA when CE/SS pin is at “LOW” status. The device is forced to switch off as the voltage at that pin is lower than the stipulated voltage.
Efficiency (%) | 93 |
---|---|
Frequency Typ (Hz) | 700 |
HS RDS(ON) (mΩ) | 350 |
LS RDS(ON) (mΩ) | N/A |
MaximumInput Voltage (V) | 5 |
MinimumInput Voltage (V) | 2.2 |
Output Current (mA) | 1.2 |
Output Voltage (V) | 2 to VCC ADJ |
Quiescent Current Typ (mA) | 0.09 |
Shutdown Current Typ (µA) | 6 |
Type | Buck |