Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP1682 is a high performance AC/DC universal input Primary Side Regulation Power Factor Controller for LED driver applications. The device uses Pulse Frequency Modulation (PFM) technology to regulate output current while achieving high power factor and low THD. The AP1682 provides accurate constant current (CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. The AP1682 achieves excellent regulation and high efficiency, yet meets the requirement of IEC61000-3-2 harmonic standard. The AP1682 features low start-up current, low operation current and high efficiency. It also has rich protection features including over voltage, short circuit, over current, over temperature protection etc.
Accuracy (%) | 5 |
---|---|
Dimming | N/A |
Efficiency (%) | 85 |
Frequency (kHz) | N/A |
LED Current (mA) | External MOSFET |
Maximum DC VDD (VDC) | N/A |
Maximum Input AC Voltage (VAC) | 30 |
Minimum Input AC Voltage (VAC) | 85 |
SupplyCurrent (mA) | 1 |
Temperature Range (°C) | -40 to 105 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2364 | 2018-10-04 | 2019-04-04 | Device End of Life (EOL) |
PCN-2342 | 2018-05-31 | 2018-11-30 | Device End of Life (EOL) |