AC/DC, High PF, High Efficiency, Universal Mains LED Driver Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP1688 is a high performance AC/DC PFC and constant current controller for universal mains LED driver applications. The device is a buck controller which operates as a boundary conduction mode (BCM) to achieve high efficiency and easy EMI.
An open loop algorithm is adopted in the AP1688, which will make the system achieve excellent line and load regulations with high PF for universal mains input.
The AP1688 features fast start-up, low start-up current, low operation current and high efficiency. It also has rich protection features including over voltage, short and open circuit, over current, over temperature protection.
The AP1688 is available in SO-8 package.
Accuracy (%) | 3 |
---|---|
Dimming | N/A |
Efficiency (%) | 90 |
Frequency (kHz) | N/A |
LED Current (mA) | External MOSFET |
Maximum DC VDD (VDC) | 21 |
Maximum Input AC Voltage (VAC) | 305 |
Minimum Input AC Voltage (VAC) | 85 |
SupplyCurrent (mA) | 1 |
Temperature Range (°C) | -40 to 105 |