NRND = Not Recommended for New Design
High Speed, Extremely Low Noise LDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy 25C | 2 |
---|---|
AEC Qualified | No |
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Enable Active | Yes (High) |
Features | Small-size |
Fixed Vout (V) | 1.2, 1.3, 1.5, 1.8, 2.5, 2.8, 3.0, 3.2, 3.3 |
Fixed Vout(V) | 3.3, 3.2, 3.0, 2.8, 2.5, 1.8, 1.5, 1.3, 1.2 |
Fixed Vout(V) | 3.3,3.2,3.0,2.8,2.5,1.8,1.5,1.3,1.2 |
IOUT | 0.2 |
Iout (A) | 0.2 |
IQ (mA) | 25 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (max) (µA) | 50 |
Iq (typ) (µA) | 25 |
Iq (typ) (µA) | 25 |
Iq (typ) (µA) | 25 |
Noise uV RMS 10-100 kHz | 30 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Output Discharge | No |
Output options | Fixed |
Power Good | No |
PSRR | 70 |
PSRR (dB) 1K Hz | 70 |
PSRR (dB) 1kHz | 70 |
Reverse Protection | No |
Type | LDO |
VCTL Function | No |
VDROPOUT (Max) | 0.4 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.5 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.5 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.5 |
VIN (Max) | 6 |
Vin (Max) (V) | 6 |
VIN (Min) | 2 |
Vin (Min) (V) | 2 |
VOUT | 3.3, 3.2, 3, 2.8, 2.5, 1.8, 1.5, 1.3, 1.2 |
Vout (max) | 5.5 |
Vout (min) | 1.2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2575 | 2022-04-05 | 2022-07-05 | Qualified Additional Bill of Material (BOM) - Lead Frame Raw Material (C19400 FH) |
PCN-2343 | 2018-05-15 | 2018-08-15 | Qualification of Additional Bill of Materials (BOM), Fab Source for Select Products with Top Marking Change on Select Product |