300MA High Speed, Extremely Low Noise CMOS LDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2129 is a 300mA, positive Voltage regulator ICs fabricated by CMOS process. The AP2129 provides two kinds of output voltage operation modes for setting the output voltage. Fixed output voltage mode senses the output voltage on VOUT, adjustable output voltage mode needs two resistors as a voltage divider. The AP2129 series have features of low dropout voltage, low noise, high output voltage accuracy, and low current consumption which make them ideal for use in various battery-powered devices. AP2129 has 1.0V, 1.2V, 1.8V, 2.6V, 2.8V, 3.0V and 3.3V fixed voltage version and 0.8V to 4.5V adjustable voltage version.
· Wide Operating Voltage: 1.8V to 6V · High Output Voltage Accuracy: ±2% · High Ripple Rejection: 65dB@ f=1kHz, 45dB@ f=10kHz · Low Standby Current: 0.1μA · Low Quiescent Current: 60μA Typical · Low Output Noise: 60μVrms · Short Current Limit: 50mA · Over Temperature Protection · Compatible with Low ESR Ceramic Capacitor: 1μF for CIN and COUT · Excellent Line/Load Regulation · Soft Start Time: 50μs · Auto Discharge Resistance: RDS(ON)=60Ω
· Datacom · Notebook Computers · Mother Board
Iq (max) (µA) | 90 |
---|---|
Iq (typ) (µA) | 60 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 1.8 |
Vout (min) | 0.8 |
Vout (max) | 1.2 |
Fixed Vout (V) | 1.0, 1.2, 3.3 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 2 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.3 |
PSRR (dB) 1kHz | 68 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |