2A CMOS LDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2132B series are positive voltage regulator ICs fabricated by CMOS process. The ICs consist of a voltage reference, an error amplifier, a power transistor, a resistor network for setting output voltage, a current limit circuit for current protection, and a chip enable circuit. The AP2132B series have features of large current, low dropout voltage, high output voltage accuracy, low input voltage. The AP2132B provides a power good (PG) signal to indicate if the voltage level of VOUT reaches 92% of its rating value. And it operates with VIN as low as 1.4V and VCTRL voltage 5V with output voltage programmable as low as 0.8V. The AP2132B are available in 1.2V, 1.5V, 1.8V, 2.5V fixed output voltage versions and adjustable output voltage version. The fixed versions integrate the adjust resistors. It is also available in an adjustable version, which can set the output voltage with external resistor. If the pin of adjustable output voltage is to ground, it will switch to fixed output voltage.
Iq (max) (µA) | 300 |
---|---|
Iq (typ) (µA) | 300 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 2 |
Vin (Max) (V) | 5.5 |
Vin (Min) (V) | 1.4 |
Vout (min) | 0.6 |
Vout (max) | 3.3 |
Fixed Vout (V) | 1.2, 1.5, 1.8, 2.5 |
Adjustable VFB (V) | 0.6 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.45 |
PSRR (dB) 1kHz | 60 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | Open Drain |
Reverse Protection | No |
VCTL Function | Yes |