NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2204 series is a positive voltage regulator IC fabricated by high voltage EPNP process. The AP2204 has features of wide input voltage range, high accurcay, high ripple rejection, low dropout voltage, low noise, current limit and ultra-low quiescent current which make it ideal for use in various USB and portable devices. The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection, and a chip enable circuit. The AP2204 has 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, 3.3V, 5.0V fixed voltage versions and adjustable voltage version.
· Wide Input Voltage Range: 2.3V to 24V · Wide Output Voltage Range: 1.24V to 22V · Excellent Ripple Rejection: 60dB@ f = 1kHz · Low Dropout Voltage: VDROP = 100mV@ IOUT = 100μA · Low Ground Current · High Output Voltage Accuracy · Compatible with Low ESR Ceramic Capacitor · Excellent Line/Load Regulation · Thermal Shutdown Function
· Battery-powered Equipment · Laptop, Palmtops, Notebook Computers · Portable Information Appliances
Channels | 1 |
---|---|
Enable Active | H |
Features | Wide Vin |
IOUT | 0.15 |
IQ (mA) | 20 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
PSRR | 60 |
VDROPOUT (Max) | 0.5 |
VIN (Max) | 24 |
VIN (Min) | 2.6 |
VOUT | 5, 3.3, 3.0, 2.8, 2.5, 1.8, 1.5, ADJ(1.24) |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |
PCN-2331 | 2018-03-22 | 2018-06-22 | Additional Qualified BOM (Bill of Materials) on Selected Devices |