NRND = Not Recommended for New Design
Single Channel Power Distribution Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP22811 is a single channel current-limit integrated high-side power switch optimized for Universal Serial Bus (USB) and other hotswap applications. The family of devices complies with USB standards and is available with both polarities of Enable input.
The device has fast short-circuit response time for improved overall system robustness, and has an integrated output discharge function to ensure completely controlled discharging of the output voltage capacitor. They provide a complete protection solution for applications subject to heavy capacitive loads and the prospect of short circuit, and offer reverse current blocking, overcurrent, overtemperature and shortcircuit protection, as well as controlled rise time and undervoltage lockout functionality. A 6ms deglitch capability on the open-drain Flag output prevents false overcurrent reporting and does not require any external components.
The AP22811 is available in standard Green SOT25 and MSOP-8 packages with RoHS compliance.
(MAX) Maximum Current Limit Fixed (A) | 3.2 |
---|---|
(TYP) Output Rise Time mS | 2.1 |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Enable Logic | Active High |
Maximum Continuous Output Current | 2 |
Maximum Continuous Output Current (A) | 2 |
Maximum Operating Voltage | 5.5 |
Maximum Operating Voltage (V) | 5.5 |
Minimum Operating Voltage (V) | 2.7 |
Minimum Operating Voltage (V) | 2.7 |
OCP Flag | Yes |
OCP Output Latch Off | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Discharge | Yes |
Power Good | No |
Quiescent Current Typ (mA) | 80 |
Quiescent Current Typ (µA) | 80 |
RDS(ON) (VIN = 5V) Typ | 50 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 50 |
Reverse Current Block | Yes |
UL Certificate | Yes |
UL Listed | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |