10V Single Channel Programmable Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AP22850 is an integrated P-Channel load switch, which features an adjustable ramp-up and discharge rate that can be set via an external capacitor and a resistor, respectively. In addition, it incorporates a “power good” output to flag when the switch is fully enhanced. The PChannel switch has a typical RDS(ON) of 21mΩ, enabling a current handling capability of up to 8A.
AP22850 is designed to operate from 4.5V to 11V. The near-zero quiescent supply current makes it ideal for use in battery powered distribution systems where power consumption is a concern.
Even as a P-Channel load switch, AP22850 does not require an external gate pull-up resistor, and consequently, stays true to its headlining feature of near-zero quiescent current specification. It also features circuitry to suppress fast input transients (with EN low) from coupling to VOUT.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 8 |
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 4.5 |
Maximum Operating Voltage (V) | 11 |
Quiescent Current Typ (µA) | 0.001 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 21 |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 4.5 |
Maximum Power Supply Voltage (V) | 11 |
Output Discharge | Adjustable |
(TYP) Output Rise Time mS | Adjustable |
OCP Flag | No |
Power Good | open drain |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |