Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2317 is a series of low dropout three-terminal regulators with a dropout of 1.1V at 600mA output current. This product has been optimized for low voltage where transient response and minimum input voltage are critical. The AP2317 provides current limit and thermal shutdown. Its circuit includes a trimmed bandgap reference to assure output voltage accuracy to be within ±1%. On-chip thermal shutdown provides protection against any combination of overload and ambient temperatures that would create excessive junction temperatures. The AP2317 is available in 2.5V and 3.3V versions. The fixed versions integrate the corresponding resistor divider. It is also available in an adjustable version which can set the output voltage with two external resistors.
· Low Dropout Voltage: 1.1V at 600mA Output Current · Output Noise from 10Hz to 10KHz: 0.003% of VOUT · PSRR at IOUT=300mA and f=120Hz: 75dB · Output Voltage Accuracy: ± 1% · On-chip Thermal Shutdown · Maximum Quiescent Current: IQMAX=5mA · ESD (Human Body Model): 3.5KV · Operation Junction Temperature: -40 to 125C
· DVD/CD-ROM · USB Device · Add-on Card · DVD Player · PC Motherboard
Channels | 1 |
---|---|
Enable Active | H |
Features | High PSRR, Wide Vin LDO |
IOUT | 0.6 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
PSRR | 75 |
VDROPOUT (Max) | 1.3 |
VIN (Max) | 12 |
VIN (Min) | 3.25 |
VOUT | 2.5, 3.3, ADJ(1.25) |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2331 | 2018-03-22 | 2018-06-22 | Additional Qualified BOM (Bill of Materials) on Selected Devices |