White LED Step-Up Converter for Small Panel
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | Boost LED Driver |
MinimumInput Voltage (V) | 2.7 V |
MaximumInput Voltage (V) | 9 V |
Maximum Output Voltage (V) | 37 V |
Number of Regulated Output Channels | 1 |
Maximum Output Current per Channel | 260 mA |
Typical Overcurrent Protection Current | 1400 mA |
Switching Frequency (MHz) | 1 MHz |
Efficiency (%) | 81 % |
Quiescent Current (µA) | 4 mA |
Standby Quiescent Current (µA) | 50 µA |
SW RDS(ON) | N/A Ω |
Dimming | PWM and External DC |
OVP | Yes |
Soft Start | Yes |
VFB | 200 V |
OperatingTemperatureRange (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2548 | 2021-10-08 | 2022-01-08 | Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT) |