NRND = Not Recommended for New Design
Cost Effective Green PWM Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3105/V/L/R is a low startup current, current mode PWM controller with green-mode power-saving operation. The PWM switching frequency at normal operation is set with 65kHz typically and the dithering of frequency will also improve the EMI feature. When the load decreases, the frequency will reduce and when at a very low load, the IC will enter the ‘burst mode’ to minimize switching loss. About 20kHz frequency switching is to avoid the audible noise as well as reducing the standby loss. The skip mode point can be adjusted through the external resistor connected to the current sense resistor. The AP3105/V/L/R features a lot of functions such as the Leading-Edge Blanking (LEB) of the current sensing, internal slope compensation and several protection functions including cycle-by-cycle current limit (OCP), VCC Over Voltage Protection (VOVP), OTP and OLP protection. The versatile latch function can be set by the customer through few components.
· Switching AC-DC Adapter/Charger · ATX/BTX Auxiliary Power · Set-top Box(STB) Power Supply · Open Frame Switching Power Supply
BNO | N/A |
---|---|
CTRL Pin High | Auto-Recover |
CTRL Pin Low | Latch |
Gate OutputCurrent (mA) | 350 |
HV Start-UpCircuit | No |
LOVP | N/A |
Maximum OscillationFrequency (kHz) | 65 |
StartupCurrent (µA) | 5 |
UVLOThresholdon/off (V) | 15.5/8.6 |
VOVP | Auto-Recover |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2401 | 2019-01-30 | 2019-07-30 | Device End of Life (EOL) |