Diodes Incorporated — Analog and discrete power solutions

AP3106 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3106 is a high voltage start-up, current mode PWM controller with green-mode power-saving operation. The PWM switching frequency at normal operation is externally programmable and trimmed to a narrow range. The AP3106 integrates a proprietary internal frequency dithering function that helps to reduce EMI emission of a power supply with minimum line filters used. To minimize the standby power consumption, a proprietary adaptive green-mode function is available to implement frequency modulation under light-load conditions. To avoid acoustic noise problems, the minimum PWM frequency is set at about 26kHz. The AP3106 integrates a lot of functions such as the Lead-Edge Blanking (LEB) of the current sensing, internal slope compensation, line compensation, and several protection features that include cycle-by-cycle current limit (OCP), over voltage protection, OTP, OLP and brownout protection.

Application(s)

  • Switching AC/DC Adaptor
  • LCD Monitor/TV Power
  • Open Frame Switching Power Supply

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf