1.5MHZ, 1A STEP-DOWN DC-DC BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3428/A is a 1A step-down DC-DC converter. At heavy load, the constant-frequency PWM control performs excellent stability and transient response. No external compensation components are required.
The AP3428/A supports a range of input voltages from 2.5V to 5.5V, allowing the use of a single Li+/Li-polymer cell, multiple Alkaline/NiMH cell, and other standard power sources. The output voltage is adjustable from 0.6V to the input voltage. The AP3428/A employs internal power switch and synchronous rectifier to minimize external part count and realize high efficiency. During shutdown, the input is disconnected from the output and the shutdown current is less than 1μA. Other key features include over-temperature and short circuit protection, and under-voltage lockout to prevent deep battery discharge.
The AP3428/A delivers 1A maximum output current while consuming only 40μA of no-load quiescent current. Ultra-low RDS(ON) integrated MOSFETs and 100% duty cycle operation make the AP3428/A an ideal choice for high output voltage, high current applications which require a low dropout threshold.
The AP3428/A is available in TSOT25, U-DFN2020-6 packages.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 2.5 |
Maximum Input Voltage (V) | 5.5 |
Output Current (A) | 1 |
Minimum Output Voltage (V) | 0.6 |
Maximum Output Voltage (V) | VIN |
Quiescent Current Typ (µA) | 40 |
Shutdown Current Typ (µA) | 0.1 |
Frequency Typ (kHz) | 1500 |
HS RDS(ON) (mΩ) | 250 |
LS RDS(ON) (mΩ) | 170 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2480 | 2020-10-21 | 2021-01-21 | Additional Qualified (AT) Assembly Test Site SIMAT |