Description
The AP3585A/B/C is a compact synchronous-rectified buck controller specifically designed to operate from 4.5V to 13.2V supply voltage and deliver high-quality output voltage as low as 0.8V (AP3585A) or 0.6V (AP3585B/C). This SO-8EP device operates at fixed 300kHz/200kHz frequency and provides an optimal level of integration to reduce size and cost of the power supply.
This controller integrates internal MOSFET drivers that support 12V+12V bootstrapped voltage for high- efficiency power conversion. The bootstrap diode is built-in to simplify the circuit design and minimize external part count.
This controller provides single feedback loop, voltage-mode control with fast transient response. The error amplifier features a 10MHz gain-bandwidth product and 6V/μs slew rate which enables high converter bandwidth for fast transient performance.
Other features include internal soft-start, under voltage protection, over current protection and shutdown function. With afore-mentioned functions, this part provides customers a compact, high efficiency, well-protected and cost-effective solution.
The AP3585A/B/C is available in SO-8 and SO-8EP packages.
Feature(s)
-
Supply Voltage: 4.5V to 13.2V
-
VIN Input Range: 3.3V to 12V
-
0.8V/0.6V to 80% of VIN Output Range
-
Internal Reference: 0.8V/0.6V
-
Simple Single-loop Control
-
Voltage-mode PWM Control
-
Duty Cycle: 0% to 80%
-
Fast Transient Response
-
10MHz High-bandwidth Error Amplifier with 6V/μs Slew Rate
-
Fixed Oscillator Frequency: 300kHz/200kHz
-
Lossless, Programmable Over Current Protection (Uses Lower MOSFET RDS(ON))
-
Start-up into Pre-biased Load
-
Built-in Thermal Shutdown
-
Built-in Soft-start
-
Over Current Protection
-
Over Voltage Protection
-
Under Voltage Protection
-
Integrated Boot Diode
-
Totally Lead-Free & Fully RoHS Compliant
-
Halogen and Antimony Free. “Green” Device
Application(s)
-
Subsystem Power Supplies PCI, AGP, Graphics Cards, Digital TV SSTL-2 and DDR/2/3 SDRAM Bus Termination Supply
-
Cable Modems, Set Top Boxes, and DSL Modems
-
Industrial Power Supplies and General Purpose Supplies