Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3615 is a step-up DC-DC converter based on 1x/1.5x charge pump and low dropout current sink, which helps it maintain the highest efficiency. The AP3615 is specially designed to drive up to 5 W°Cs in backlight display. The AP3615 provides up to 20mA current for each W°C. There are totally 16 steps of current control, which is achieved through a digital pulse dimming function on EN pin. Additionally, 1MHz high switching frequency enables the use of small external capacitors. Internal soft-start circuitry prevents excessive inrush current during start-up and mode transition. The supply voltage of AP3615 ranges from 2.8V to 5.5V which make it ideally suit for applications powered by Li-ion battery.
Dimming | 16 Steps Pulse PWM Dimming |
---|---|
Efficiency (%) | 89 |
Function | Charge Pump LED Driver |
MaximumInput Voltage (V) | 5.5 |
Maximum Output Current per Channel | 20 |
Maximum Output Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.8 |
Number of Regulated Output Channels | 5 |
OperatingTemperatureRange (°C) | -40 to 85 |
OVP | Yes |
Quiescent Current (µA) | 1.7 |
Soft Start | Yes |
Standby Quiescent Current (µA) | 3 |
SW RDS(ON) | N/A |
Switching Frequency (MHz) | 1 |
Typical Overcurrent Protection Current | N/A |
VFB | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2380 | 2018-11-07 | 2019-05-07 | Device End of Life (EOL) |