Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Primary-Side Regulation Controllers and Switchers

AP3783R

Primary Side Regulated Switching Mode Power Supply Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3783R is a high frequency, high efficiency and high accuracy switching mode power supply controller to drive power MOSFET for 5V/2A battery charger/adapter applications. The controller regulates the output voltage and current in the primary side by piece-wise Pulse Frequency Modulation (p-PFM) in discontinuous conduction mode (DCM). The system operating frequency reduces linearly from heavy load to light load in each interval of the p-PFM, and enters constant current mode when the load current equals to the maximum system output current.

The AP3783R provides accurate constant voltage (CV), constant current (CC) and outstanding dynamic performance without requiring an opto-coupler. It also eliminates the need of loop compensation circuitry while maintaining stability.

The AP3783R provides valley turn-on function and 3-Segment drive current to improve the power supply EMI performance. The AP3783R also has built-in fixed cable voltage drop compensation (8%, 4% and 2% of nominal system output voltage to meet various cables with different length and gauge) and adjustable line voltage compensation.

The AP3783R achieves excellent regulation and high average efficiency, less than 2s startup time for 30mW standby power solution. When AP3783R is used with APR3415, good undershoot and efficiency performances can be achieved.

The AP3783R is packaged in SOT26.

Feature(s)

  • Less than 75mW Standby Power Consumption
  • Meet Efficiency Requirement of COC Trier2
  • Valley Turn-on to Reduce Switching Loss and Improve EMI
  • Piece-wise Frequency Reduction to Enhance Conversion Efficiency and Suppress Audio Noise
  • Overvoltage Protection (OVP)
  • Overtemperature Protection (OTP)
  • Short Circuit Protection (SCP) with Hiccup

Application(s)

  • Adapters
  • Chargers
  • LED Lighting
  • Standby and Auxiliary Power Supplies

Product Specifications

Product Parameters

OperatingCurrent (µA) 450
StandbyPower (Max) (mW) 30
CableCompensation 2% - 7%
Power Rating (W) 30 W
Release Date 201603

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf