NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy (%) | 0.5, 1 |
---|---|
Compliance (Only Automotive supports PPAP) | No |
MaximumInput Voltage (V) | 40 |
Maximum Slope Resistance (Ω) | 0.3 |
Minimum Cathode Current for Regulation Typ (µA) | 50 |
Operating Ambient Temperature Range (°C) | -40 to 125 |
AEC Qualified | No |
ReferenceVoltage (V) | 2.5 |
Sink Current (mA) | 100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |
PCN-2492 | 2020-11-04 | 2021-05-04 | Device End of Life (EOL) |