NRND = Not Recommended for New Design
Alternative Part: AP7345D
Dual 150MA Low Quiescent Current Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7312 is 150mA, dual fixed output voltage, low dropout linear regulator. The AP7312 include the pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry which protect the IC from damage in fault conditions. The AP7312 has two enable pins (EN1 and EN2) to independently turn the respective channel on when a logic high level is applied. The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications. The typical quiescent current is approximately 60μA. This device is available with fixed output options of 1.2V/1.8V, 1.2V/3.3V, 1.5V/2.5V, 1.5V/3.3V, 1.8V/2.8V, 1.8V/3.0V, 1.8V/3.3V and 3.3V/3.3V. For other output options please contact our local sales representative directly or through our distributor located in your area. The AP7312 is available in SOT26 and DFN2018-6 packages.
Accuracy 25C | 2% |
---|---|
Automotive Compliant and PPAP capable | no |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive supports PPAP) | No |
Channels | 2 |
Dropout Voltage Max (V) | 0.15 |
Enable Active | H |
Features | Small-size |
Fixed Vout (V) | 1.2, 1.5, 1.8, 2.5, 2.8, 3.0, 3.3 |
Fixed Vout(V) | 3.3, 3.0, 2.8, 2.5, 1.8, 1.5, 1.2 |
Fixed Vout(V) | 3.3,3.0,2.8,2.5,1.8,1.5,1.2 |
IOUT | 0.15 |
Iout (A) | 0.15 |
IQ (mA) | 60 |
Iq (max) (µA) | 80 |
Iq (max) (µA) | 80 |
Iq (max) (µA) | 80 |
Iq (typ) (µA) | 60 |
Iq (typ) (µA) | 60 |
OperatingInputVoltage Max (V) | 6 |
OperatingInputVoltage Min (V) | 2.2 |
Operating Temperature (ºC) | N/A |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (mA) | 0.15 |
Output Discharge | no |
Output options | Fixed |
Output Voltage (V) | 3.3/3.3, 1.8/3.3, 1.8/3.0, 1.8/2.8, 1.5/3.3, 1.5/2.5, 1.2/3.3, 1.2/1.8 |
PSRR | 65 |
PSRR (dB) 1K Hz | 65 |
PSRR (dB) 1kHz | 65 |
AEC Qualified | No |
Quiescent Current Typ (mA) | N/A |
VCTL Function | no |
VDROPOUT (Max) | 0.3 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.2 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.2 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.2 |
VIN (Max) | 6 |
Vin (Max) (V) | 6 |
VIN (Min) | 2 |
Vin (Min) (V) | 2 |
VOUT | 3.3/3.3, 1.8/3.3, 1.8/3.0, 1.8/2.8, 1.5/3.3, 1.5/2.5, 1.2/3.3, 1.2/1.8 |
Vout (max) | 3.3 |
Vout (min) | 1.2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |