300MA, Low Quiescent Current, Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (max) (µA) | 85 |
---|---|
Iq (typ) (µA) | 55 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2 |
Vout (min) | 1 |
Vout (max) | 5.5 |
Fixed Vout (V) | 1.0, 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.055 |
PSRR (dB) 1kHz | 55 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |