300MA, Low Quiescent Current, Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (max) (µA) | 80 |
---|---|
Iq (typ) (µA) | 35 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2 |
Vout (min) | 0.8 |
Vout (max) | 5.5 |
Fixed Vout (V) | 0.8, 1.0, 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3, 3.9 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.2 |
PSRR (dB) 1kHz | 65 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2429 | 2019-11-20 | 2020-02-20 | Additional Qualified (AT) Assembly Test Site + BOM + Top Marking |