300MA, Low Quiescent Current, Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7335A-50 is a 300mA, 5.0V fixed output voltage, low-dropout linear regulator with ±1% output voltage accuracy. The device includes pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level.
The characteristics of low-dropout voltage and low-quiescent current make it suitable for low-power applications, for example, battery powered devices. The typical quiescent current is 35μA. Built-in, current-limit and thermal-shutdown functions prevent IC from damage in fault conditions.
This device is only available as a 5.0V fixed version. Please contact your local sales office for any other voltage options.
The AP7335A-50 is packaged in SOT25 and U-DFN2020-6.
Iq (max) (µA) | 80 |
---|---|
Iq (typ) (µA) | 35 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 5.5 |
Vout (min) | 5 |
Vout (max) | 3.3 |
Fixed Vout (V) | 5 |
Accuracy 25C | 1 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.2 |
PSRR (dB) 1kHz | 65 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |