Diodes Incorporated — Analog and discrete power solutions

AP7361 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7361 is a 1A, adjustable and fixed output voltage, ultra-low dropout linear regulator with enable. The device includes pass element, error amplifier, band-gap reference, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level. The characteristics of the low dropout voltage and low quiescent current make it suitable for low to medium power applications, for example, laptop computers, audio and video applications, and battery powered devices. The typical quiescent current is approximately 70μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. The AP7361 is available in DFN3030E-8 package.

Feature(s)

  • Wide input voltage range: 2.2V – 6V
  • 150mV very low dropout at 300mA load
  • 500mV very low dropout at 1A load
  • Low quiescent current (IQ): 70μA typical
  • Adjustable output voltage range: 1V to 5.0V
  • Fixed output options: 1V to 3.3V
  • Very fast transient response
  • High PSRR
  • Accurate voltage regulation
  • Current limiting and short circuit protection
  • Thermal shutdown protection
  • Stable with ceramic output capacitor ≥ 2.2μF
  • Ambient temperature range -40°C to 85 °C
  • DFN3030E-8: Available in “Green” Molding Compound (No Br, Sb)

Application(s)

  • Servers and laptops
  • FPGA and DSP core or I/O power
  • TV, and home electrical appliances
  • Battery-powered devices

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2540 2021-08-08 2021-11-08 Qualified Additional Fab Site, Assembly/Test (A/T) Sites, Bill of Material (BOM) and updated Device Data Sheets
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site
PCN-2400 2019-05-20 2019-08-20 Additional Qualified (AT) Assembly Test Site