NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7365 is a 600mA, adjustable and fixed output voltage, low dropout linear regulator. The device included pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level. The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications, for example, battery powered devices. The typical quiescent current is approximately 35μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. This device is available with adjustable output from 0.8V to 5.0V, and fixed version with 0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 2.8V, 3.0V, 3.3V and 3.9V outputs. Please contact your local sales office for any other voltage options. The AP7365 is available in SOT25, SOT89/R-3L, SOT223/R- 3L, and DFN2020-6 packages.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Channels | 1 |
Dropout Voltage Max (V) | 0.4 |
Enable Active | H |
Features | High PSRR |
IOUT | 0.6 |
IQ (mA) | 35 |
OperatingInputVoltage Max (V) | 6 |
OperatingInputVoltage Min (V) | 2 |
Operating Temperature (ºC) | -40 to 85 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 150 |
Output Current (mA) | 0.6 |
Output Voltage (V) | 3.9, 3.3, 3, 2.5, 2, 1.8, 1.5, 1.2, 1, 0.8, ADJ(0.8) |
PSRR | 65 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 35 |
VDROPOUT (Max) | 0.4 |
VIN (Max) | 6 |
VIN (Min) | 2 |
VOUT | 3.9, 3.3, 3, 2.8, 2.5, 2, 1.8, 1.5, 1.2, 1, 0.8, ADJ(0.8) |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2429 | 2019-11-20 | 2020-02-20 | Additional Qualified (AT) Assembly Test Site + BOM + Top Marking |