AUTOMOTIVE COMPLIANT WIDE INPUT VOLTAGE RANGE 150mA ULDO REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7387Q series is a wide input voltage range (60V), low quiescent current, high PSRR linear regulator able to driver 150mA output current.
The AP7387Q features a very fast line/load transient response against the rapid input voltage and load current changes. The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection, short-circuit and thermal shutdown protection.
The AP7387Q has 3.0V, 3.3V, 3.6V, and 5V fixed output voltage versions, and is available in the SOT89 and U-DFN2020-6 (SWP) (Type UXC) packages.
Iq (max) (µA) | 5 |
---|---|
Iq (typ) (µA) | 2 |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 60 |
Vin (Min) (V) | 5 |
Vout (min) | 3 |
Fixed Vout (V) | 3,3.3,3.6,5 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.1 |
PSRR (dB) 1kHz | 70 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |