1A 3-TERMINAL POSITIVE VOLTAGE REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AS78XXA series are three-terminal positive voltage regulators designed for a wide variety of applications including local, on-card regulation.
The AS78XXA are complete with internal current limiting, thermal shutdown protection, and safe-area compensation which make them virtually immune from output overload. If adequate heat sinking is provided, these regulators can deliver output currents of up to 1A.
The AS78XXA are available in TO-220-3, TO-220-3 (2), TO-252-2 (5), TO252 (Type CJ) and TO-263-2 packages.
Iq (typ) (µA) | 3400 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 1 |
Vin (Max) (V) | 32 |
Fixed Vout (V) | 15 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 2 |
Operating Temperature (Ambient) (°C) | 0 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |