Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 5 |
Operating Ambient Temperature (°C) | -20 to 85 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 70, 100 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | - |
Operating Voltage (V) | 3.5 to 20 |
Output Current Capability (mA) | 25 |
Output Type | Single, Open Collector, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -70, -100 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | - |