NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AUR9705 is a high efficiency step-down DC-DC voltage converter. The chip operation is optimized using constant frequency, peak-current mode architecture with built-in synchronous power MOSFET switchers and internal compensators to reduce external part counts. It is automatically switching between the normal PWM mode and LDO mode to offer improved system power efficiency covering a wide range of loading conditions. The oscillator and timing capacitors are all built-in providing an internal switching frequency of 1.5MHz that allows the use of small surface mount inductors and capacitors for portable product implementations. Additional features included Soft Start (SS), Under Voltage Lock Out (UVLO) and Thermal Shutdown Detection (TSD) to provide reliable product applications. The device is available in adjustable output voltage versions ranging from 1V to 3.3V, and is able to deliver up to 1A. The AUR9705 is available in WDFN-2Ω2-6 and TSOT-23-5 packages.
Efficiency (%) | 95 |
---|---|
Frequency Typ (Hz) | 1500 |
HS RDS(ON) (mΩ) | 250 |
LS RDS(ON) (mΩ) | 270 |
MaximumInput Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.5 |
Output Current (mA) | 1 |
Output Voltage (V) | ADJ |
Quiescent Current Typ (mA) | 0.1 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |