Diodes Incorporated
Back to Inactve Datasheet Archive

AZ1117 (NRND)

NRND = Not Recommended for New Design

1A LOW DROPOUT LINEAR REGULATOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AZ1117 is a series of low-dropout three-terminal regulators with a dropout of 1.15V at 1A output current.

The device provides current-limiting and thermal-shutdown features. Its circuit includes a trimmed bandgap reference to assure output voltage accuracy of within 1% for 1.5V, 1.8V, 2.5V, 2.85V, 3.3V, and 5.0V and adjustable versions or 2% for a 1.2V version.

Current limit is trimmed to ensure specified output current and controlled short-circuit current. On-chip thermal shutdown provides protection against any combination of overload or ambient temperatures that may create excessive junction temperatures.

The AZ1117 has an adjustable version that provides output voltage from 1.25V to 12V with only two external resistors.

The AZ1117 series is available in the industry-standard SOT223, SOT89, TO220-3, TO252-2 (3), TO252-2 (4), TO252-2 (5), and TO263 packages.

Feature(s)

  • Low Dropout Voltage: 1.15V at 1A Output Current
  • Trimmed Current Limit
  • On-Chip Thermal Shutdown
  • Three-Terminal Adjustable or Fixed 1.2V, 1.5V, 1.8V, 2.5V, 2.85V, 3.3V, 5.0V
  • Operation Junction Temperature: -40 to +125oC
  • Lead-Free Packages: SOT223, SOT89, TO220-3, TO252-2 (3), TO252-2 (4), TO252-2 (5), TO263
  • Totally Lead-Free; RoHS Compliant (Notes 1 & 2)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • PC motherboards
  • LCD monitors
  • Graphic cards
  • DVD video players
  • NIC/switches
  • Telecom equipment
  • ADSL modems
  • Printers and other peripheral equipment

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) No
Channels 1
Dropout Voltage Max (V) 1.25
Enable Active N/A
IOUT 1
IQ (mA) 5000
OperatingInputVoltage Max (V) 15
OperatingInputVoltage Min (V) 2
Operating Temperature (ºC) N/A
Operating Temperature (Ambient) (°C) -40 to 85
Operating Temperature -40 to 125
Output Current (mA) 1
Output Voltage (V) 5, 3.3, 2.85, 2.5, 1.8, 1.5, 1.2, ADJ(1.25)
PSRR 75
AEC Qualified No
Quiescent Current Typ (mA) 5000
VDROPOUT (Max) 1.25
VIN (Max) 15
VIN (Min) 2
VOUT 5, 3.3, 2.85, 2.5, 1.8, 1.5, 1.2, ADJ(1.25)

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)
PCN-2568 2022-03-29 2022-03-29 Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change
PCN-2514 2021-03-09 2021-06-09 Additional Wafer Source JKFAB
PCN-2331 2018-03-22 2018-06-22 Additional Qualified BOM (Bill of Materials) on Selected Devices