Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ317 is an adjustable three-terminal positive voltage regulator with a very low dropout of 1.2V at 1A output current. Using 2 external resistors, the AZ317 can provide an adjustable output voltage down to 1.25V. The AZ317 includes a circuit of trimmed bandgap reference to assure output voltage accuracy to be within 1%. It also provides current limiting and thermal shutdown. The current limit is trimmed to ensure specified output current and control°C short-circuit current. The On-chip thermal limiting provides protection against any combination of overload and ambient temperature that would create excessive junction temperature. The AZ317 is available in the standard SOT-223, TO- 220-3, TO-252-2 (1), TO-252-2 (3) and TO-263-3 power packages.
Compliance (Only Automotive supports PPAP) | - |
---|---|
Dropout Voltage Typical (V) | 1.2 |
Operating Ambient Temperature Range (Junction Temperature) (°C) | 0 to 125 |
Operating Input Voltage (V) | 15 |
Output Current (mA) | 1 |
Output Voltage (V) | ADJ(1.25) |
PSRR Typ @ 120hz (dB) | 75 |
AEC Qualified | - |
Quiescent Current Typ (mA) | 10 |