NRND = Not Recommended for New Design
Voltage Mode Dual Output PWM Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ494 is a voltage mode pulse width modulation switching regulator control circuit designed primarily for power supply control.
The AZ494 consists of a reference voltage circuit, two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, and an output control circuit. The precision of voltage reference (VREF) is improved up to ±1% through trimming and this provides a better output voltage regulation. The AZ494 provides for push-pull or single-ended output operation, which can be selected through the output control.
The difference between AZ494A and AZ494C is that they have 4.95V and 5V reference voltage respectively.
The AZ494 is available in standard packages of PDIP-16 and SO-16.
BNO | N/A |
---|---|
CTRL Pin High | N/A |
CTRL Pin Low | N/A |
Gate OutputCurrent (mA) | 250 |
HV Start-UpCircuit | No |
LOVP | N/A |
Maximum OscillationFrequency (kHz) | Adjustable |
StartupCurrent (µA) | N/A |
UVLOThresholdon/off (V) | N/A |
VOVP | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |