Alternative Part: LMV321
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Automotive Compliant PPAP | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Input Bias Current typ (nA) | 11 |
Input Offset Voltage typ (mV) | 1.7 |
Maximum Input Common Mode Voltage (V) | V+ -0.8 |
Maximum Supply Voltage (V) | 5.5 |
Minimum Input Common Mode Voltage (V) | V- -0.1 |
Minimum Supply Voltage (V) | 2.7 |
Number of Channels | 1 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Current Sink (mA) | 160 |
Output Current Source (mA) | 60 |
AEC Qualified | No |
Rail-Rail | Output |
Supply Current @ 5V (per Op Amp) (mA) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |