0.5A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 0.5 |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
@ VR (V) | 20 |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.385 |
MaximumAverageRectifiedCurrent IO (A) | 0.5 |
Maximum ReverseCurrent IR (µA) | 250 |
Peak ForwardSurge CurrentIFSM(A) | 5.5 |
Peak RepetitiveReverse VoltageVRRM (V) | 20 |
Compliance (Only Automotive supports PPAP) | Automotive |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 170 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |