3.0A HIGH VOLTAGE SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Schottky Barrier Rectifier has been designed to meet the general requirements of commercial applications. It is ideally suited for use as: polarity protection diodes, re-circulating diodes, and switching diodes.
@ IF (A) | 3 |
---|---|
@ TerminalTemperature TT (ºC) | 100 |
@ VR (V) | 70 |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.79 |
MaximumAverageRectifiedCurrent IO (A) | 3 |
Maximum ReverseCurrent IR (µA) | 0.5 |
Peak ForwardSurge CurrentIFSM(A) | 100 |
Peak RepetitiveReverse VoltageVRRM (V) | 20 |
Compliance (Only Automotive supports PPAP) | Automotive |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2590 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Automotive Products |
PCN-2500 | 2021-03-24 | 2021-06-24 | Transfer Final Test and Packing from Eris Plant 1 in Taipei City, Taiwan to Eris Plant 2 in Taoyuan, Taiwan for Automotive Products |
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |
PCN-2404 | 2019-05-21 | 2019-08-21 | Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Automotive Products |