Diodes Incorporated
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
Back to Small Signal Switching Diodes

BAS16TWQ

SURFACE MOUNT FAST SWITCHING DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Surface mount fast switching diode array.

Feature(s)

  • Fast Switching Speed
  • Small Surface Mount Package
  • For General Purpose Switching Applications
  • High Conductance
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable

Application(s)

  • Automotive Networking
  • Body Control Module
  • Chassis Control Unit
  • Exterior Light
  • Infotainment
  • Interior Light
  • Power Train
  • Seat Control Module

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Triple, Isolated
Polarity Anode, Cathode
Power Rating(mW) 200 mW
ESD Diodes (Y|N) No
Peak RepetitiveReverse VoltageVRRM (V) 75 V
Reverse RecoveryTime trr (ns) 4 ns
Maximum Average Rectifier Current IO (mA) 150 mA
Maximum Peak Forward Surge Current IFSM (A) 2 A
Forward Voltage Drop VF @ IF (mA) 1, 50 mA
Maximum ReverseCurrent IR (µA) 1 µA
TotalCapacitance CT (pF) 2 pF
V(BR)R (V) Min @IR=100μA 75@1?A
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω 4
Maximum Reverse Current IR @ VR (V) 75 V
VF(V) Max @ IF=1.0mA 0.9
VF(V) Max @ IF=10mA 1
CT(pF) Max @ VR = 0V, f = 1MHz 2

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2462 2020-05-08 2021-04-11 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive)
PCN-2319 2018-03-09 2018-06-09 Qualification of Alternative Wafer Sources for Select Automotive Products Due to Closure of Diodes FabTech (KFAB) Facility