SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Dual, Series |
Power Rating(mW) | 200 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 70 V |
Forward Continuous Current IFM (mA) | 70 mA |
Forward VoltageDrop VF(V) | 0.41 |
@ IF(mA) | 1 mA |
Maximum ReverseCurrent IR (µA) | 0.1 µA |
@ VR (V) | 50 V |
Capacitance CTOT Typ (pF) | 2 pF |